Publish your products
Wilkins 475DAV Reduced Pressure Detector Assembly Backflow Preventer
Wilkins

Wilkins 475DAV Reduced Pressure Detector Assembly Backflow Preventer

The Reduced Pressure Detector Assembly shall be certified to NSF/ANSI/CAN 61, ASSE® Listed 1047, and supplied with full port OS & Y gate valves. The main body and access covers shall be epoxy coated ductile iron (ASTM A 536 Grade 4), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The first and second checks shall be accessible for maintenance without removing the relief valve or the entire device from the line. If installed indoors, the installation shall be supplied with an air gap adapter. The Reduced Pressure De¬tector Assembly shall be a ZURN WILKINS Model 475DA or 475DAV.

Compliance:

ASSE® Listed 1047 (4” thru 8”), AWWA Compliant C550, UL® Classified (4” thru 10”), C-UL® Classified (4” thru 10”), FM® Approved (4” thru 8”), USC Approved (4" thru 8"), NSF/ANSI/CAN 61

Features:

  • Sizes: 4", 6", 8", 10"
    Maximum working water pressure 175 PSI
  • Maximum working water temperature 140°F
  • Hydrostatic test pressure 350 PSI End connections
  • (Grooved for steel pipe) AWWA C606
  • (Flanged) ANSI B16.42 Class 150
  • Relief Valve discharge port: 2 1/2” - 6” -2.75 sq. in. 8” - 10” - 3.69 sq. in

Keywords: Back Flow Preventer, Zurn Back Flow Preventer, Zurn Reduced Pressure Backflow Preventer, Wilkins Backflow Preventer, Wilkins Reduced Backflow Preventers

Technical specification
  • Unique ref.zurn-475dav
  • Product familyBackflow Preventers
  • Product groupDouble Check Detector Assembly
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainDuctile Iron
  • Material secondaryStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States