Publish your products
Wilkins 600XL Pressure Reducing Valve
Wilkins 600XL Pressure Reducing Valve
Wilkins 600XL Pressure Reducing Valve
Wilkins 600XL Pressure Reducing Valve
Wilkins 600XL Pressure Reducing Valve
Wilkins 600XL Pressure Reducing Valve
Wilkins 600XL Pressure Reducing Valve
Wilkins 600XL Pressure Reducing Valve
Wilkins 600XL Pressure Reducing Valve
    Wilkins

    Wilkins 600XL Pressure Reducing Valve

    The Pressure Reducing Valve shall be certified to NSF/ANSI/CAN 61, consist of a low lead bronze body and bronze bell housing, shall have separate access covers for the plunger and strainer screen and shall have a bolt to adjust the downstream pressure. The Pressure Reducing Valve shall be of the balanced piston design and shall reduce pressure in both flow and no-flow conditions. The bronze bell housing and access caps shall be threaded to the body and shall not require the use of ferrous screws. The Pressure Reducing Valve shall be a ZURN WILKINS Model 600XL.
    Compliance:

    • NSFStandard61
    • NSFStandard372
    • ASSE listed
    • CSA B356
    • cUPC listed
    • IPC listed
    • NPCC listed

    Features:

    • Sizes: 1/2", 3/4", 1", 1 1/4", 1 1/2", 2"
    • Maximum working water pressure 300 psi
    • Maximum working water temperature 140°F
    • Reduced pressure range (standard) 25 psi to 75 psi
    • Factory preset 50 psi
    • Hydrostatic test pressure 300 psi
    • CPVC tailpiece: Max. hot water temp. 140°F @ 100 psi
    • Cold water rated temp. 73.4°F @ 400 psi

    Keywords: Pressure Reducing Valve, Commercial Pressure Redcing Valve, Residental Pressure Reducing Valves, Zurn Pressure Reducing Valves, Zurn Wilkins Pressure Reducing Valves

    Specification
    • Zurn Wilkins model 600XL is designed for installation on potable water lines to reduce high inlet pressure to a lower outlet pressure. The integral strainer makes this device most suitable for residential and commercial water systems requiring frequent cleaning because of sediment and debris. The direct acting integral by-pass design prevents buildup of excessive system pressure caused by thermal expansion. The balanced piston design enables the regulator to react in a smooth and responsive manner to changes in system flow demand, while at the same time, providing protection from inlet pressure changes.

    Technical specification
    • Unique ref.zurn-600xl
    • Product familyAdjusting/Controlling Valves for Liquid Services
    • Product groupWater Pressure Reducing Valves
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainBronze
    • Material secondaryBronze
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_94_72
    • Uniclass 2015 DescriptionReduced pressure zone valves
    • CSI MasterFormat 2014 Code40 05 67
    • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States