Publish your products
Wilkins 625XL3 Pressure Reducing Valve with Integral Strainer
Wilkins 625XL3 Pressure Reducing Valve with Integral Strainer
Wilkins 625XL3 Pressure Reducing Valve with Integral Strainer
Wilkins 625XL3 Pressure Reducing Valve with Integral Strainer
    Wilkins

    Wilkins 625XL3 Pressure Reducing Valve with Integral Strainer

    The Pressure Reducing Valve shall be certified to NSF/ANSI/CAN 61 & 372, consisting of a low lead cast bronze body, bronze bell housing, and a bolt to adjust the downstream pressure. The bronze bell housing shall be threaded to the body. The assembly shall be a balanced piston design and shall reduce pressure in both flow and no-flow conditions and maintain less than 10 psi drop from set pressure up to a flow rate of 8 ft/s. The assembly shall be accessible for maintenance without having to remove the body from the line. The assembly shall include a removable cartridge and stainless steel corrosion resistant hardware and stem. The Pressure Reducing Valve shall be a ZURN WILKINS Model 600XL3 or 625XL3.

    Compliance:

    • Massachusetts Approved
    • NSF61
    • NSF 372

    Features:

    • Reduces pressure loss over entire flow range, making specification and sizing easier and improving the user experience
    • Standard stainless internals and sealed cage provide superior durability
    • Works effectively for new and retrofit installations
    • Cartridge internals enhance repairability
    • Enhanced sealing of strainer access port reduces potential for leaks
    • Ideal for high-end residential and light commercial use
    • Standard with single union FNPT inlet x FNPT outlet

    Keywords: Pressure Reducing Valve,Zurn Pressure Reducing Valve Adjustment, Wilkins Zurn Pressure Reducing Valve, Zurn Pressure Reducing Valve Installation

    Technical specification
    • Unique ref.zurn-625xl3
    • Product familyPressure Reducing Valves
    • Product groupPressure Reducing Valves
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (inches)6.25
    • Width (inches)3.31
    • Depth (inches)6.44
    Related
    • Material mainBronze
    • Designed inUnited States
    • Weight Net (Lbs)3.2
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • ETIM CodeEC010122
    • ETIM NamePressure reducing valve
    • Uniclass 2015 CodePr_65_54_95_66
    • Uniclass 2015 DescriptionPressure reducing valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitlePressure-Regulating Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States