Publish your products
Wilkins 70XL Water Pressure Reducing Valve, 3/4" & 1", Lead Free*
Wilkins 70XL Water Pressure Reducing Valve, 3/4" & 1", Lead Free*
    Wilkins

    Wilkins 70XL Water Pressure Reducing Valve, 3/4" & 1", Lead Free*

    The Pressure Reducing Valve shall be certified to NSF/ANSI/CAN 61, of the direct-acting type, and ASSE® 1003 Listed. The integral bypass check valve main body and bell housing shall be cast bronze (ASTM B 584). The pressure reducing valve shall be of the balanced piston design and shall reduce pressure in both flow and no-flow conditions using an adjusting bolt. All internal parts shall be corrosion resistant and included in a replaceable cartridge. The bronze bell housing shall be threaded to the body and shall not require the use of ferrous screws. The Pressure Reducing Valve shall be a ZURN WILKINS Model 70XL.

    Compliance:

    • ASSE® Listed 1003
    • IAPMO® Listed
    • CSA® Certified 
    • City of Los Angeles Approved
    • Meets the requirements of NSF/ANSI/CAN 61 & 372* *(LESS THAN 0.25% WEIGHTED AVERAGE LEAD CONTENT)

    Features:

    • Sizes 3/4", 1"
    • Maximum working water pressure: 300 psi
    • Maximum working water temperature: 140°F
    • Reduced pressure range: 25 psi to 75 psi
    • Factory preset: 50 psi
    • Threaded connections (FNPT): ANSI B1.20.1
    • Copper connections (FC): ANSI B16.22
    • CPVC tailpiece Max. hot water temp.: 180°F @ 100 psi
    • Cold water rated temp.: 73.4°F @ 400 psi
    Specification
    • Ideal for use where Lead-Free* valves are required. Designed for installation on potable water lines to reduce high inlet pressure to a lower outlet pressure. The unitized replaceable cartridge reduces time involved with cleaning and maintenance. The direct acting integral bypass design prevents buildup of excessive system pressure caused by thermal expansion. The balanced piston design enables the regulator to react in a smooth and responsive manner to changes in system flow demand, while at the same time, providing protection from inlet pressure changes.

      keywords: Pressure Reducing Valves,Lead-Free Products,Zurn Wilkins Water Control,Healthcare,Irrigation,Development,Civil,Transportation,Correctional/Institutional,Commercial,Food Service,Industrial/Processing Plant,Light Commercial,Residential Multi-Family,Residential/Light Commercial,Residential Single-Family,Sports Complex/Recreational Center,Waterworks,Zurn Wilkins Pressure Reducing Valves,Z-Bite™ Solderless Connections,Z-Press™ Solderless Connections,CA Mandatory Water Reduction,Lead-Free Law Compliance,MasterSpec,Retrofit and Replacement,Water Conservation,Zurn Wilkins,Model 70, 70,0XL,XL,12-70XL,1-70XL,34-70XL

    Technical specification
    • Unique ref.zurn-70xl
    • Product familyPlumbing
    • Product groupValves
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainBronze
    • Material secondaryStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_94_72
    • Uniclass 2015 DescriptionReduced pressure zone valves
    • CSI MasterFormat 2014 Code40 05 67
    • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States