Publish your products
Wilkins ZW4100 Pressure-Tru™ Fire Hose Valve
Wilkins

Wilkins ZW4100 Pressure-Tru™ Fire Hose Valve

The Pressure-Tru™ ZW4100 Series Pressure Reducing Valve is listed as a standpipe valve for individual hose sta­tions in CLASS II systems. Regulates pressure under both flow and no-flow conditions.

Compliance:

  • UL® Listed

Features:

  • Factory set outlet pressure setting
  • 1-1/2" NPT inlet and 1-1/2" hose thread outlet
  • Available with Grooved inlet and 1-1/2" hose thread outlet
  • All bronze construction
  • Available with rough chrome finish

Keywords: Pressure Reducing Valve, standpipe valve, hose stations, Fire Hose Valve, Pressure-Tru, fire sprinkler pressure reducing valve, inlet pressure, grooved inlet connection

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-zw4100
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)8.75
  • Width (inches)2.5
  • Depth (inches)6.75
Related
  • Material mainBronze
  • Designed inUnited States
  • Weight Net (Lbs)4
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States