Publish your products
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
    Wilkins

    Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve

    The Pressure-Tru® ZW5004 Series Pressure Reducing Valve is listed as a floor control valve, an indicating valve, and a check valve in automatic sprinkler systems. Its also listed as a standpipe valve for CLASS I and CLASS III systems. The valve regulates pressure under both FLOW and NO-FLOW conditions and can be field adjusted with ease thanks to its low torque design. Adjustments only take 9 ft lb of torque. The compact profile fits in tighter spaces, while the larger handwheel operates with no trouble. The ZW5004 Series delivers optimal flow performance, making it ideal for any application, retrofit or new.

    Compliance:

    UL® Listed, C-UL® Listed

    Features:

    • Sizes: 2 1/2”
    • Maximum inlet pressure 400 psi
    • End connection (FNPT) ANSI B1.20.1
    • (Grooved) AWWA C606
    • Factory or Field Set Tapped and plugged inlet and outlet for pressure gauge (both sides). Integral supervisory switch contact rating of 3 amps at 125VAC and a tamper resistant cover

      Keywords: Field Adjustable, Pressure Regulating Floor Control Valve, Pressure Reducing Floor Control Valve, Fire Valves, Fire Protection, Fire Protection Solutions, Pressure Tru®,check valve,sump pump check valve,pvc check valve,pvc check valve,compressor check valve,2 check valve,dual check valve,inline check valve,hydraulic check valve,2 pvc check valve,sewer check valve,low torque wrench,automatic sprinkler systems,high torque low rpm motor,floor control valve assembly

      Technical specification
      • Unique ref.zurn-zw5004
      • Product familyPressure Regulating Valves
      • Product groupFire Protection Pressure Reducing Floor Control Valve
      • TypeObject (single object)
      • Date of publishing2025-09-02
      • Edition number1
      Related
      • Material mainBronze
      • Designed inUnited States
      Classification
      • BIMobject CategoryPlumbing - Valves
      • IFC classificationValve
      • Uniclass 2015 CodePr_65_54_94_72
      • Uniclass 2015 DescriptionReduced pressure zone valves
      • CSI MasterFormat 2014 Code40 05 67
      • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
      • OmniClass Number23-27 31 47
      • OmniClass TitlePressure Regulating Valves

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States