Publish your products
Wilkins 375AW1 Connected Reduced Pressure Backflow Preventer W/ Wireless Monitor
Wilkins 375AW1 Connected Reduced Pressure Backflow Preventer W/ Wireless Monitor
Wilkins 375AW1 Connected Reduced Pressure Backflow Preventer W/ Wireless Monitor
    Wilkins

    Wilkins 375AW1 Connected Reduced Pressure Backflow Preventer W/ Wireless Monitor

    The Reduced Pressure Principle Backflow Prevention Assembly shall be certified to NSF/ANSI 61, ASSE® Listed 1013, and sup- plied with full port gate valves. The main body and access cover shall be epoxy coated ductile iron (ASTM A 536), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks and the relief valve shall be accessible for maintenance without removing the device from the line. The Reduced Pressure Principle Backflow Prevention Assembly shall be a ZURN WILKINS Model 375AW1

    Compliance:

    Massachusetts Approved, USC Approved, AWWA Compliant C511 (with gates only) and C550, ASSE Listed 1013, cUPC Listed, NSF/ANSI/CAN 61, CSA B64.4

    Features:

    • Available in sizes 2-1/2", 3", 4", 6", 8" and 10"
    • Ductile Iron body, grooved end Reduced Pressure Principle Backflow Preventer
    • High hazard protection for potable applications
    • Transmits relief water discharge data via plumbSMART™, a secure web portal with 24/7 access
    • Customizable alert parameters
    • Opt in to real-time notifications via email or text
    • Dashboard-style device alerts, performance data and trends

    Keywords: connected backflow preventer, connected backflow preventer wireless, backflow prevention device​, reduced pressure zone backflow preventer​

    Technical specification
    • Unique ref.zurn_375AW1
    • Product familyBackflow Preventers
    • Product groupReduced Pressure Principle Assembly, Connected
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainDuctile Iron
    • Material secondaryStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States