Publish your products
SLIMdri™ Surface Mounted ADA Compliant Hand Dryer

SLIMdri™ Surface Mounted ADA Compliant Hand Dryer

Optimize space, energy use and performance with the World Dryer SLIMdri® hand dryer. It features a modern, low-profile design with on/off heating controls and universal voltage — so that it can be installed in any commercial restroom and adapt to the building’s voltage. Touchless operation and treated surfaces provide a sanitary, seamless experience.

Compliance:

ADA compliant, cETLus, CE, IP23, Green Restaurant, product should not be discarded as unsorted waste, but should be collected for recovery and recycling, 10 yr Warranty

Product Features & Benefits

  • Cleaner Environment: Antimicrobial technology protects the treated surfaces on the dryer by inhibiting the growth of bacteria, mold and fungus that can cause stains, odors or deterioration.
  • Compact Size: Slim profile optimizes space within the restroom.
  • Universal Voltage: Voltage extends from 110-240 V to adapt to almost any facility.
  • Energy Saving: Uses up to 80% less energy than conventional hand dryers.
  • Touchless Activation: Sensor detects user for efficient, more hygienic operation.
  • ADA Compliant: Surface mount hand dryer installation and compact design ensure compliance for walkways and pathways.
Specification
  • Keywords: world dryer slimdri, space saving dryer, dryer stainless steel, commercial restroom, Antimicrobial technology, Automatic Brushed Stainless Steel, Surface-Mounted ADA Hand Dryer, HEPA Filtered Hand Dryer
Technical specification
  • Unique ref.hand-dryer-world-dryer-slimdri
  • Product familyHand and Hair Dryers
  • Product groupSLIMdri™
  • TypeObject (single object)
  • Date of publishing2014-04-16
  • Edition number2
Related
  • Material mainAluminium
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Hand and Hair Dryers
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 15
  • OmniClass TitleHand Dryers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit