Publish your products
DM7-EX Digital Mixing Console
DM7-EX Digital Mixing Console
DM7-EX Digital Mixing Console
DM7-EX Digital Mixing Console

    DM7-EX Digital Mixing Console

    Driven by Music. Defined by Quality.

    More than 30 years since the release of Yamaha's first digital mixer, the DMP7, the landscape of professional audio has seen a steady progression in technological advancements and innovations that have impacted mixing and recording styles significantly.

    DM7 series mixing consoles represent a sizable step forward in this evolution of form, functionality, and flexibility with their intuitive UI, compact design, and comprehensive suite of powerful features that allow them to outperform other mixers in their class in an impressive range of audio environments. From broadcasting, streaming, and music production, to live hybrid events and concert performances, the advanced capabilities of the DM7 series set a new standard in operability and workflow while simultaneously staying true to Yamaha's sonic tradition of "natural sound." As the times continue to change, your DM7 will keep you ahead of the curve with a user experience that’s a cut above anything in its class, and sonic performance well beyond the expectations of audiences and engineers alike.

    Features

    The DM7 series is an innovative digital mixer lineup that not only guarantees unparalleled sound quality, ease of operation, and high reliability to connect engineers, artists, and audiences, but is also highly scalable and flexible enough to adapt according to application. A DM7 setup can take on a variety of configurations depending on the engineer's preferences and can support a wide range of sonic environments.

    Specification
    • DM7

      The DM7 is a Dante-equipped versatile digital mixing console with unparalleled sound quality, ease of operation, and high reliability that make it perfect for a wide range of applications. The DM7 is configured with 24 + 4 faders and a 2 x 12” + 1 x 7” multi-touch screen.

      • Input mixing channels: 120 mono
      • Buses: 48 Mix + 12 Matrix + 2 Stereo
      • Display: 12.1" multi-touch screen x 2, 7" multi-touch screen x 1
      • Faders: 28 (12 + 12 + 4)
      • Analog I/O: 32 inputs / 16 outputs
      • Dante: 144 in / 144 out
      • AES/EBU: 2 in / 2 out (with SRC)
      • Slot: PY Slot x 1
      • USB Audio Interface: 18 in / 18 out
      • Power supply: Redundant power supply built-in
      • Power consumption: 240 W
      • Dimensions (W x H x D): 793 mm x 324 mm x 564 mm (31.3" x 12.8" x 22.2")
      • Net Weight: 23.5 kg (51.8 lb)


      DM7 Control

      The DM7 Control is an expansion controller with a variety of physical control devices that can be used to conveniently control functions for a number of applications, such as User Defined Keys, Scene Memory keys, Monitor Control keys and knobs, and Panner joystick. The Broadcast/Theatre Package is included with the DM7 Control controller.
      *Side pads not included.

      • Faders: 2
      • User Defined Keys: 16
      • User Defined Knobs: 4
      • Scene Memory Keys: Update, Preview, Store, Recall, Inc, and Dec
      • Monitor Control for Monitor A/B
      • Panner: 1
      • Jog Wheel: 1
      • Dual power supplies (AC INPUT and EXT DC INPUT) - optional PA-700 AC adaptor available for redundancy
      • Power consumption: 20 W
      • Dimensions (W x H x D): 191 mm x 323 mm x 562 mm (7.6" x 12.8" x 22.2")
      • Net Weight: 7 kg (15.5 lb)
    Technical specification
    • Unique ref.dm7-ex-digital-mixer
    • Product familyProfessional Audio
    • Product groupMixers
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)324
    • Width (mm)973
    • Depth (mm)564
    Related
    • Weight Net (Kg)30.5
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000667
    • ETIM NameAudio mixer
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment