We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Zanussi Chimney Standard Hood Beta 90 Stainless Steel

Unique ref.: Zanussi_Chimney-Standard-Hood_Beta_90_Stainless-Steel
Brand: Zanussi
Product family: Chimney Standard Hood
Product group: Hood
Date of publishing: 2019-11-11
Edition number: 1
Type: Object (single object)
Download (11)
Zanussi Chimney Standard Hood Beta 90 Stainless Steel

A perfect marriage between engineering and design ensures that Zanussi develops appliances that are ahead of their time. We strive to simplify your life across a wide range of categories, including refrigerators, cookers, ovens, hoods and hobs, washing machines and dryers.

Model ID and PNC Codes
ZHB92670XA 942022032 , ZHB90460XA 942022031 , ZHB92670XA 942022032 , ZHB90460XA 942022031 , ZHB92670XA 942022032 , ZHB92670XA 942022032 , ZHB92670XA 942022032 , ZHB92670XA 942022034


Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 1.4 Code: L83311
Uniclass 1.4 Description: Extractor hoods
Uniclass 2.0 Code: PR-04-14-28
Uniclass 2.0 Description: Kitchen Extractor Hoods
Uniclass 2015 Code: Pr_60_65_94_46
Uniclass 2015 Description: Kitchen extractor hoods
NBS Reference Code: 04-14-28
NBS Reference Description: Kitchen Extractor Hoods
CSI MasterFormat 2014 Code: 23 38 13
CSI MasterFormat 2014 Title: Commercial-Kitchen Hoods
This product is available in:
Europe
  • Belgium
  • Netherlands
  • Portugal
  • Russia
  • Spain
  • United Kingdom

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Product Type Hood
Width 898 mm

BIMobject®