Publish your products
N53 Effluent Pump with 15′ Cord

N53 Effluent Pump with 15′ Cord

The 3/10 HP Model N53 nonautomatic Effluent Pump is designed for use in sump or septic applications. This corrosion resistant pump will provide the dependability expected from a Zoeller pump. Backed by a 3-year warranty, every pump is submerged in water and tested to its published performance curve, ensuring it meets your expectations and delivers peace of mind right out of the box.


Specification
    • Oil filled for optimal heat dissipation: This design minimizes concerns about the pump overheating or breaking down due to extreme heat generation during extended-use applications
    • Nonautomatic pump (Piggyback variable level float switch available separately)
    • Built with a vortex impeller to allow free passage of solids to prevent clogging
    • Powder-coated epoxy finish provides corrosion-resistance and extends life in harsh environments
    • Stainless steel screws, handle and hardware to prevent rust and corrosion
    • 100% factory tested: Our factory-tested pumps ensure reliable performance in challenging applications with fewer concerns about mechanical failures
    • 3-year limited warranty: This model comes with warranty coverage from Zoeller Pump Company, giving you extra protection and more peace of mind
Technical specification
  • Unique ref.50-series-nonautomatic
  • Product familyPumps
  • Product groupSeptic Effluent Pumps
  • TypeObject (single object)
  • Date of publishing2025-03-08
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States