Publish your products
Z415E Body Assembly with “Type E” Strainer
Zurn

Z415E Body Assembly with “Type E” Strainer

ZURN ZN415E Floor and shower drain, Dura-Coated cast iron body with bottom outlet, combination invertible membrane clamp and

adjustable collar with seepage slots and “TYPE E” polished, nickel bronze strainer with 4” [102mm] diameter funnel.

Features:

  • Dura-Coated cast iron body with bottom outlet, and polished bronze or polished nickel bronze top available
  • Provides installation and rework savings with Zurn's patented contractor solutions
  • Type E polished, nickel bronze strainer with 4" diameter funnel
Specification
  • keywords: Commercial,General,Floor Drains,Drainage,Government Buildings,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Food Service,Sports Complex/Recreational Center,ZN415, ZS415, ZB415, ZN-415, ZS-415, ZB-415, 58793, ZB415-E, ZN415-E, ZE415, Z-415E, ZB415E, ZN415E,415E ,15E

Technical specification
  • Unique ref.Z415E
  • Product familyDeck Waste Water Drains
  • Product groupFloor Drains
  • TypeObject (single object)
  • Date of publishing2025-11-27
  • Edition number1
Related
  • Material mainCast iron
Classification
  • BIMobject CategoryPlumbing - Drainage