Publish your products
Z5310 Wall Hung Lavatory Series
Z5310 Wall Hung Lavatory Series
Z5310 Wall Hung Lavatory Series
    Zurn

    Z5310 Wall Hung Lavatory Series

    20" [508 mm] x 18" [457 mm] vitreous chinawall hung lavatory with rear overflow and 8" [203 mm] center faucet holes. Provided with holes for concealed or exposed arm carrier systems.

    Compliance:

    • ASME A112.19.2/CSA B45.1
    • CSA B45.1

    Features:

    • 20" [508 mm] x 18" [457 mm]
    • Vitreous china
    • Faucet holes for single, 4" [102 mm] or 8" [203 mm] centers
    • Available with right or left side soap hole punching (Single or 4” centers only)
    • Rear overflow
    • Wall hung lavatory for use with concealed or exposed arm carrier systems
    • Waste: 1-1/4" [32 mm] O.D.
    • Depth: 6-3/4" [171 mm]
    • Shipping Weight: 35 lbs [16 kg]
    Specification
    • keywords: Wall Mounted,Lavatories,Commercial Fixtures,Government Buildings,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Industrial,Correctional/Institutional,Food Service,Sports Complex/Recreational Center,CA Mandatory Water Reduction,MasterSpec,Zurn One Systems Specifier,Z5311, Z5314, Z5318, Z-5311, Z-5314, Z-5318, 5311, 5314, 5318,5310 SERIES,310 SERIES

      Technical specification
      • Unique ref.z5310
      • Product familyFinish Plumbing - Fixtures
      • Product groupWall Hung Lavatories
      • TypeObject (single object)
      • Date of publishing2010-10-21
      • Edition number1
      Related
      • Designed inUnited States
      Classification
      • BIMobject CategorySanitary - Wash basins

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit