Publish your products
ZF1201-U One-Piece Faceplate Carrier System
ZF1201-U One-Piece Faceplate Carrier System
    Zurn

    ZF1201-U One-Piece Faceplate Carrier System

    EZCarry® one-piece combination floor mounted foot/faceplate horizontal siphon jet system supplied for ( ) rough-in height features high performance Dura-Coated cast iron main fitting with hydro-mechanically optimized sweep, 3” [76mm] no-hub connections, and extended 2” [51mm] vent. Faceplate enables prefabrication with strut channel or angle iron. Corrosion resistant adjustable 3” [76mm] diameter x 6” [152mm] coupling with integral test cap is designed to increase flow velocity and line carry. Labor saving Neo-Seal bonded gasket optimizes flow performace while reducing installation steps. Complete system includes one-piece combination foot/faceplate, heavy-duty 1/2” [13mm] rear anchor tie down (optional dependent on installation method, see intallation instructions), fixture bolts, trim and stud protectors. EZCarry® one-piece combination floor mounted foot/faceplate system complies with all applicable requirements of ASME A112.6.1M up to a 500 lb maximum static load.

    Compliance:

    Massachusetts Approved, ASME, UPC, IPC, NPCC

    Features:

    • One-piece faceplate set to rough-in heights with no complicated vertical adjustments required
    • Provides top and bottom connection points for common prefabrication methods
    • Multiple secure mounting options and machine threaded holes to prevent separation from the carrier during transportation
    • No rear anchor attachment is required to meet load requirements in most installations
    • 500 lb max static load per ASME 112.6.1M
    • Multiple secure mounting options and machine threaded holes to prevent separation from the carrier during transportation
    • No rear anchor attachment is required to meet load requirements in most installations
    • EZCarry hydraulically optimized waterway and sweep propels waste further to virtually eliminate clogging and downtime

    Models Available

    ZF1201-UL4-F55 / ZF1201-UL4-F75 | ZF1201-UR4-F55 / ZF1201-UR4-F75 | ZF1201-UD4-F75-A | ZF1201-UL4-F75-A-JC | ZF1201-UR4-F75-A-JC

    Keywords: strut channel, prefabrication, Water Closet Carrier System, CARRIER SYSTEM, prefabrication construction, EZCarry, FACEPLATE CARRIER SYSTEM, One-Piece Faceplate, carrier assemblies, ONE PIECE FACEPLATE, Flexible Prefabrication, vertical adjustments, ONE PIECE footplate

    Technical specification
    • Unique ref.ZF1201-U
    • Product familyCarriers & Fixture Supports
    • Product groupWater Closet & Toilet Carriers
    • TypeObject (single object)
    • Date of publishing2023-05-22
    • Edition number3
    • Height (inches)5.5
    • Width (inches)18
    • Depth (inches)17
    Related
    • Material mainCast iron
    • Material secondaryABS
    • Designed inUnited States
    • Weight Net (Lbs)68
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011338
    • ETIM NameAccessories for double wall/built-in element sanitary
    • Uniclass 2015 CodePr_20_85_09_96
    • Uniclass 2015 DescriptionWall-hung WC support brackets
    • CSI MasterFormat 2014 Code22 42 13.13
    • CSI MasterFormat 2014 TitleCommercial Water Closets
    • OmniClass Number23-31 19 19
    • OmniClass TitleWater Closets 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit