Publish your products
GT2700 Grease Interceptor
Zurn

GT2700 Grease Interceptor

4.5 out of 5 stars4.5(15 reviews)

Recommended for removing and retaining grease from wastewater in kitchen and restaurant areas where food is prepared. Grease trap is corrosion-resistant coated fabricated steel with no-hub connections, flow diffusing baffle, integral trap, and vented inlet flow control device.

Features:

  • Dura-coated fabricated steel construction prevents corrosion, extending product life under hard, high demand conditions.
  • Secured, slip resistant cover with center tie down assembly stops odors from escaping.
  • Flow diffusing baffle, integral trap, and external vented inlet flow control effectively separate grease.
  • PDI certification meets the most rigorous standards and environments.

Keywords: zurn grease trap, revit kitchen grease trap extractor, zurn grease interceptor, grease trap interceptor, grease trap, interceptor grease, undercounter grease trap, grease separator for kitchen, 30 gallon grease trap, automatic grease trap, under the sink grease trap, commercial grease interceptor, above ground grease interceptor, above ground grease trap, grease trap for 3 compartment sink, grease trap baffle, in ground grease trap, grease trap inside, outdoor grease trap

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-gt2700
  • Product familyGrease Oil Sediment Separation
  • Product groupGrease Interceptor
  • TypeObject (single object)
  • Date of publishing2018-05-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameTraps and strainers
  • UNSPSC code401425
  • Uniclass 2015 CodePr_65_52_25
  • Uniclass 2015 DescriptionDrainage traps and accessories
  • CSI MasterFormat 2014 Code46 25 23
  • CSI MasterFormat 2014 TitleGrease Traps
  • OmniClass Number23-27 37 11
  • OmniClass TitleGrease Traps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit