Publish your products
Z1870 Hub Drain
Zurn

Z1870 Hub Drain

4.4 out of 5 stars4.4(9 reviews)

Type 304 stainless steel, hub drain. Drain meets U.S. FDA standards for corrosion resistance.

Features:

  • Hub Drains can be used with or without strainer baskets and typically have other drain lines run to them
  • Designed to fit with trench drains, floor sinks, sanitary drains, and catch basins.
  • Typically used for indirect liquid wastes
  • Comes standard with bead blasted finish

Keywords: Hub Drain, Hub Drain Zurn, Zurn Hub Drain Installation, Zurn Cast Iron Hub Drain, Zurn Stainless Steel Hub Drain, Hub Drain Installation

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1870
  • Product familyDrains (Wastes)
  • Product groupZ1800 Series
  • TypeObject (single object)
  • Date of publishing2021-12-01
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code33 46 19
  • CSI MasterFormat 2014 TitleUnderslab Drainage
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit