Publish your products
Z5755-U Omni-Flo Urinal, Vitreous China 0.125-1.0 GPF
Z5755-U Omni-Flo Urinal, Vitreous China 0.125-1.0 GPF
Z5755-U Omni-Flo Urinal, Vitreous China 0.125-1.0 GPF
Z5755-U Omni-Flo Urinal, Vitreous China 0.125-1.0 GPF
Z5755-U Omni-Flo Urinal, Vitreous China 0.125-1.0 GPF
Z5755-U Omni-Flo Urinal, Vitreous China 0.125-1.0 GPF
Z5755-U Omni-Flo Urinal, Vitreous China 0.125-1.0 GPF
Z5755-U Omni-Flo Urinal, Vitreous China 0.125-1.0 GPF
    Zurn

    Z5755-U Omni-Flo Urinal, Vitreous China 0.125-1.0 GPF

    Z5755 EcoVantage® Urinal 0.125 gpf [0.5 Lpf] to 1.0 gpf [3.8 Lpf] vitreous china, wall hung, integral trap, washdown urinal complete with 3/4” top spud connection, concealed universal retrofit wall bracket, 2” outlet connection and vandal resistant outlet strainer.

    Features:

    • 0.125 gpf to 1.0 gpf flush volume
    • Innovative asymmetric back wall designed to minimize splash back
    • Paired performance with our flush valves for consistent and reliable flushing action
    • Standard footprint for new construction and retrofit applications
    • Universal retrofit bracket for easy installation
    • Top and back spud urinal available
    • WaterSense listed when paired with appropriate flush valve (0.5 gpf or less)
    • Z5755-U replaces Z5750 and Z5798-U, Z5765-U replaces Z5760 and Z5799-U

    Compliance:

    • ADA compliant
    • Massachusetts Approved
    • ASME A112.19.2
    • CSA® B45.1
    • cUPC®
    • Watersense Labeled (0.125 gpf, 0.25 gpf, 0.5 gpf)
    • CEC Listed

    Keywords: rubber gasket, omni pex, wall bracket, pex omni, Zurn flush valve, omnitransit, www omnilife, flo products, ADA urinal, omni flow, omni pex login, urinal cost, urinal measurements, zurn z5755-u, urinal rough in specs, urinal stall dimensions, omni plumbing, spud urinal, Spud Urinal, zurn z5755 u, ADA urinal dimensions, z5755 u, z5755-u, best urinal, vandal resistant, zurn z5755u, urinal specs, flo com, outlet flange

    Technical specification
    • Unique ref.Zurn-Z5755-U
    • Product familyWall Hung Urinal
    • Product groupVitreous China
    • TypeObject (single object)
    • Date of publishing2018-09-23
    • Edition number2
    • Height (inches)25.62
    • Width (inches)14.25
    • Depth (inches)18.5
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Weight Net (Lbs)56
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010235
    • ETIM NameUrinal
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 DescriptionWall-hung urinals
    • CSI MasterFormat 2014 Code22 42 13.16
    • CSI MasterFormat 2014 TitleCommercial Urinals
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit