Publish your products
Z86100-XL Single Basin, Metering Faucet (Lead Free)
Z86100-XL Single Basin, Metering Faucet (Lead Free)
    Zurn

    Z86100-XL Single Basin, Metering Faucet (Lead Free)

    Polished chrome-plated single lavatory, slow-closing metering faucet with an integral brass 3-3/4” centerline spout, and a vandal-resistant, ADA compliant colorcoded handle. Easily adjustable cycle time, preset to 10 seconds at 80 PSI. Unit is furnished with a standard water-conserving 1.0 GPM spray outlet, integral shank filter, mounting hardware and a 1/2” NPSM coupling nut for standard lavatory riser. Requires less than 5 pounds force to activate per ANSI A117.1.Zurn Lead Free products (-XL) is the line of durable, high quality brass faucets and fixtures that are designed and manufactured to comply with Section 1417 of the Safe Drinking Water Act (SDWA) which mandates the weighted average lead content of no more than 0.25% of the wetted surface.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.18.1/ CSA B125.1
    • NSF Standard 372
    • CSA B125.1
    • cUPC
    • IPC listed
    • NPCC listed
    • CEC listed

    Features:

    • Polymer Metering Cartridge Sleeve
    • Chrome-plated Cast Brass Body
    • Vandal-resistant
    • Color Coded Brass Metering Handle
    • Adjustable Cycle Timing

    Keywords: Single Basin,Metering Faucets,Government Buildings,Commercial,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Industrial,Correctional/Institutional,Food Service,Sports Complex/Recreational Center,Commercial Faucets,CA Mandatory Water Reduction,EZShip,EZ Ship,Lead-Free Law Compliance,MasterSpec,Water Conservation,Zurn One Systems Specifier,,86100-XL,6100-XL

      Technical specification
      • Unique ref.zurn-z86100-xl
      • Product familyAquaSpec Faucet - Manual
      • Product groupMetering
      • TypeObject (single object)
      • Date of publishing2018-04-10
      • Edition number1
      Related
      • Material mainBrass
      • Designed inUnited States
      Classification
      • BIMobject CategorySanitary - Taps & Mixers
      • UNSPSC nameTable lamp fixture
      • UNSPSC code39111510
      • Uniclass 2015 CodePr_40_20_87
      • Uniclass 2015 DescriptionTaps and water supply outlet fittings
      • CSI MasterFormat 2014 Code22 42 39
      • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
      • OmniClass Number23-31 11 00
      • OmniClass TitleFaucets

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit