Publish your products
System pro E® energy L
ABB

System pro E® energy L

The comprehensive System pro E® energy range is ideally suited for commercial and industrial environments. The platform includes wall-mounted and floor-standing sheets steel cabinets, offering protection degrees against dust and water up to IP43 and IP55. A common interior fitting and busbars for the complete platform, allows the users to easily integrate all types of ABB low voltage electrical devices, to build distribution panels up to 800A. The range has been developed for simple and easy configuration and provides maximum flexibility to the panel builder and installer, to build the distribution board for any application. System pro E® energy is simple in planning, quick in assembly and safe in application. The System pro E® energy range includes two types of cabinets and one internal configuration system. System pro E® energy L Tailored and proven wall-mounted and floor-standing sub distribution boards up to 800 A. Delivered in flat kits, System pro E® energy L provides a protection degree up to IP43 (IP30 without the door).
Technical specification
  • Unique ref.System-pro-E-energy-L
  • Product familyLow voltage
  • Product groupEnclosures
  • TypeObject (single object)
  • Date of publishing2021-01-14
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryElectrical - Distribution
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeSs_70
  • Uniclass 2015 DescriptionElectrical systems

Region availability

Europe South America
Belgium
Brazil
Denmark
France
Greece
Italy
Malta
Portugal
Romania
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit