Publish your products
Elysian Kitchen Mixer
Elysian Kitchen Mixer
Elysian Kitchen Mixer
Elysian Kitchen Mixer
Elysian Kitchen Mixer
Elysian Kitchen Mixer
Elysian Kitchen Mixer
Elysian Kitchen Mixer
Elysian Kitchen Mixer

    Elysian Kitchen Mixer

    4.3 out of 5 stars4.3(6 reviews)

    The Elysian Kitchen Mixer features an easy-to-use swivel function, along with a precise temperature and pressure control to provide a powerhouse performance. Elegant, reassuringly solid and durable, with impressive usability, the Elysian Kitchen Mixer is a superior product that will instantly enhance any contemporary kitchen.

    Features:

    – Easy-to-clean solid brass construction suitable for indoor use
    – Precise pressure and temperature control
    – Ceramic Cartridge Technology
    – PVD (Physical Vapour Deposition)

    Dimensions:

    – Projection: 188mm
    – Height: 372mm

    Technical specification
    • Unique ref.elysian-kitchen-mixer
    • Product familyKitchen Mixers
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2024-02-07
    • Edition number1
    • Height (mm)372
    • Width (mm)50
    • Depth (mm)225
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.9
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit