Publish your products
ACOUSTIK™ Acoustical – Rubber Flooring Underlayment

ACOUSTIK™ Acoustical – Rubber Flooring Underlayment

ACOUSTIK™ Recycled Rubber Flooring Underlayment
Sustainable, High-Performance Sound Control

ACOUSTIK™ is a high-performance acoustic flooring underlayment made from recycled rubber—delivering a durable, cost-effective solution for impact sound and vibration control. Designed for use beneath hardwood, laminate, and tile flooring, ACOUSTIK™ helps reduce footfall noise and structural vibration, improving STC and IIC ratings in a wide range of flooring assemblies.

Manufactured with sustainability in mind, ACOUSTIK™ repurposes rubber from post-consumer vehicle tires, keeping waste out of landfills while providing a resilient, moisture-resistant layer that won’t compress over time like cork or other natural materials. Its dense, elastic composition adds both sound and thermal insulation, while also protecting subfloors from damage and extending the life of finished surfaces.

Key Features:

  • Superior impact and airborne noise control
  • Made from 100% recycled rubber
  • Comfortable, resilient, and thermally insulative
  • Easy to install with DA5 adhesive
  • Compatible with most finished flooring systems
  • Available in multiple thicknesses: 1/8", 1/4", 3/8", and 1/2"
  • Sold by the roll in convenient sizes
  • May contribute toward LEED® credits

Roll Sizes:

  • 1/8" & 1/4": 4' x 30'
  • 3/8" & 1/2": 4' x 15'
    Color: Black

Whether used in residential, commercial, or multi-family projects, ACOUSTIK™ delivers reliable soundproofing performance with eco-conscious materials—helping you meet both acoustic goals and sustainability targets.

Specification
  • When impact noise and vibration threaten the comfort of a space, ACOUSTIK™ underlament should be considered as a high‑performance acoustic flooring product made from 100% recycled rubber. Engineered for hardwood, laminate, and tile systems, it provides reliable soundproof flooring protection by reducing footfall noise and structural vibration. The result is improved STC and IIC rated acoustic performance, making it a trusted choice for both residential and commercial projects.

    Sustainability is at the heart of ACOUSTIK™. By repurposing post‑consumer vehicle tires, this eco‑friendly recycled rubber flooring underlayment keeps waste out of landfills while delivering a resilient, moisture‑resistant layer that won’t compress over time like cork or other natural materials. Its dense, elastic composition adds thermal insulation, protects subfloors, and extends the life of finished flooring surfaces.

    Contractors and designers appreciate its versatility. ACOUSTIK™ functions as an acoustical underlayment and noise control flooring solution, equally effective in multi‑family housing acoustic flooring solutions, commercial building soundproof flooring systems, and even home theater flooring noise control applications. It is available in multiple thicknesses—1/8", 1/4", 3/8", and 1/2"—and sold in convenient roll sizes, making it easy to specify for projects of any scale.

    Performance goes beyond impact reduction. This impact reducing underlayment also serves as a floor noise reduction system, offering vibration dampening recycled rubber solutions that contribute to quieter, more comfortable interiors. With its moisture resistant acoustic properties, durable rubber flooring underlay, and long‑lasting soundproof flooring solution design, ACOUSTIK™ ensures dependable results in high‑traffic environments.

    For architects focused on sustainability, ACOUSTIK™ is a green building acoustic flooring solution and a LEED credit contributing underlayment. Its low VOC acoustic composition supports healthier indoor air quality, while its eco‑friendly flooring underlay aligns with modern environmental standards.

    Whether specified for schools, offices, hospitality spaces, or high‑end residential projects, ACOUSTIK™ delivers the balance of durability, acoustic control, and environmental responsibility. It is the soundproof flooring underlay that combines rubber floor soundproofing with design flexibility—helping you achieve superior acoustics without compromise.

Technical specification
  • Unique ref.nst14684
  • Product familyFlooring
  • Product groupFloor Underlayments
  • TypeBuilding Material
  • Date of publishing2013-08-07
  • Edition number1
Related
  • Material mainRubber
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • ETIM CodeEC012271
  • ETIM NameRubber flooring
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 05 71
  • CSI MasterFormat 2014 TitleAcoustic Underlayment
  • OmniClass Number23-15 17 11 13
  • OmniClass TitleFloor Underlayments

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States