Publish your products
Cumaru Decking
Cumaru Decking

    Cumaru Decking

    First Class Performance & A Great Value

    Cumaru (aka Brazilian Teak, Dipteryx Odorata, Almendrillo, Tonka, and Tonquin Bean) creates that carefree, inviting outdoor space you crave. When you step onto a deck made of Cumaru, you'll be presented with a rich display of golden tan to reddish brown colors and dark grain accents. Cumaru is an exotic hardwood you can count on because it naturally resists rot, decay and insect attack. Check out how Cumaru compares to ipe, teak, and composite decking.

    Cumaru decking is the second hardest decking we sell. In Brazil, Cumaru is used in mansions, five-star hotels and major commercial projects. It has a 50+ year lifespan without preservatives!  Our Cumaru decking is responsibly harvested from managed forests to provide a truly renewable resource. Cumaru has many benefits over teak and is available at a fraction of the cost. We ship our Cumaru decking products direct to your home or job site.

    Specification
    • Cumaru Decking Specs

      Botanical Name:  Dipteryx Odorata

      Common Name:  Cumaru

      Other Common Names:  Almendrillo, Brazilian Teak, Tonka, Tonquin Bean

      General Characteristics: Color varies from a golden tan to a reddish brown with some dark grain accents through out the wood.

      Moisture Content of Decking: Our Cumaru Decking is specially dried for use on exterior projects.We also sell Cumaru lumber kiln dried specifically for interior use. DO NOT use kiln dried interior lumber in exterior projects as it will expand.  Cumaru Decking dried for exterior use will shrink inside.

      Janka side hardness:   3,540 lb at 12% moisture content. 

      Bending Strength:   10,975 psi

      Drying: Cumaru is rated as easy to air-season with a slight tendency to check and with moderate warping; drying was uniformly rapid.

      Working Properties:  Has a blunting effect on cutters, use of carbide tipped saw blades is necessary.  Routs nicely.  Must be predrilled for fastening.

      Distribution:  South America

      Durability:  Cumaru is very durable. The heartwood has shown to be very durable in resistance to both brown-rot and white rot fungi. The wood has excellent weathering characteristics.

      Uses: Outdoor Decking, flooring, cogs and shafts, heavy construction, barge and dock fenders, railroad crossties, pulp mill equipment, tool handles, bearings, turnery. A substitute for lignum vitae.

    Technical specification
    • Unique ref.Cumaru-Decking
    • Product familyWood Decking
    • Product groupCumaru
    • TypeObject (single object)
    • Date of publishing2020-05-26
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Decks, Slabs & Floors
    • IFC classificationFloor
    • ETIM CodeEC000001
    • ETIM NameBusbar terminal
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit