Publish your products
Cylinder block
Cylinder block

    Cylinder block

    4.5 out of 5 stars4.5(6 reviews)
    The block of bottles is a transportable assembly, formed by a battery of 16 bottles of 50 L capacity, protected by a frame and connected to a general collector so that it can be filled, transported and emptied without the need to disassemble them.
    Specification
    • Cylinder blocks are a convenient alternative for customers who need, for their correct supply, several bottles among 9 to 11 m3. These blocks have a maximum capacity of 160 m3 of gas and the system used to collect that amount of gas is a rigid frame (with 16 bottles in total). Like the individual cylinders, the blocks have different outlets for the different gases.
    Technical specification
    • Unique ref.cylinderblock
    • Product familyMedical pipeline system
    • Product groupVessel
    • TypeObject (single object)
    • Date of publishing2018-11-19
    • Edition number1
    • Height (mm)1800
    • Width (mm)1400
    • Depth (mm)880
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationDistribution Flow Element
    • UNSPSC nameGas regulators
    • UNSPSC code40142201
    • Uniclass 2015 CodeCo_55_20_50
    • Uniclass 2015 DescriptionGas distribution complexes
    • OmniClass Number23-25 33 00
    • OmniClass TitleMedical Gas Products
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Spain