Publish your products
Certified Hot-Dip Galvanised Metal Cable Tray CMPGC
Aiscan

Certified Hot-Dip Galvanised Metal Cable Tray CMPGC

It features a Class 5 corrosion resistance rating. It provides electrical continuity and is non-flame propagating. Thanks to its UNIFAST plug-in joining system between sections, which makes installation faster and easier, no screws or additional accessories are required to join sections together, except for the 60×60 size, which requires 3 units of the CTCZ612. We also offer finishes in EZ, G.C, A.R, and INOX for systems in any type of environment.
Specification
  • Technical characteristics in accordance with standard UNE-EN 61537, hot-dip galvanised in accordance with UNE-EN ISO 1461. Its composition is cold-rolled steel DC01, UNE-EN 10130. It has an impact resistance of 20J at -40°C. 

    The operating temperature ranges from -40°C to 150°C. 

    *Installation of this product shall be carried out in accordance with the instructions of the R.E.B.T.

Technical specification
  • Unique ref.certified-hot-dip-galvanised-metal-cable-tray-cmpgc
  • TypeObject (single object)
  • Date of publishing2026-06-09
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Distribution