Publish your products
Cloakroom unit ENTRY, basic wall unit, 3 metal doors for labels, 1800x900x300 mm
Cloakroom unit ENTRY, basic wall unit, 3 metal doors for labels, 1800x900x300 mm
Cloakroom unit ENTRY, basic wall unit, 3 metal doors for labels, 1800x900x300 mm
Cloakroom unit ENTRY, basic wall unit, 3 metal doors for labels, 1800x900x300 mm

    Cloakroom unit ENTRY, basic wall unit, 3 metal doors for labels, 1800x900x300 mm

    • Can be personalised
    • Bench makes dressing easier
    • Equipped with drip plate

    Wall-hanging hat and shoe shelf with drip tray and practical bench. Easy to expand with more sections from the ENTRY cloakroom range to create storage space adapted to your needs. It comes with two wall rails.

    Specification
    • ENTRY is a flexible and expandable range for cloakrooms where each part can be adapted as needed. This basic section forms the perfect base for a school or preschool cloakroom. With the help of smart add-on sections, it's easy to expand clothing and shoe storage and adapt it to your particular space.

      It comes complete with shelf compartments, anchor hooks, upper shelf, bench seat and shoe shelf. The shoe shelf features a tubular design that prevents dust and dirt from accumulating on the shelves. A drip tray is included underneath to collect grit and water from shoes. The bench seat is perfect for the children to take off and put on their shoes.

      The doors to the shelf compartments have round holes with a plastic pocket suitable for labelling. For example a photo, your favourite colour or a number tile in the pocket to indicate who the locker belongs to. The doors are fitted with cylinder locks so that personal belongings can be locked inside. The top shelf has dividers that make it easy to keep gloves, hats, scarves, etc. organised.

      This unit is supplied with two wall rails that are mounted directly on the wall or, for easier mounting, hooked onto a wall-mounted rail (see accessories). A cross brace is available as an accessory and is recommended to increase stability if the wall rails are hung on a rail. Feet can be added to divert the weight of the shelves from the wall to the floor.

    Technical specification
    • Unique ref.Cloakroom-unit-ENTRY-basic-wall-unit-3-metal-doors-for-labels-1800x900x300mm
    • Product familySchool & Education
    • Product groupCloakroom
    • TypeObject (single object)
    • Date of publishing2023-03-14
    • Edition number1
    • Height (mm)1800
    • Width (mm)900
    • Depth (mm)300
    Related
    • Material mainSheet metal
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)11.2
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 DescriptionShelf and racking units
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit