Publish your products
Desk light LIBRA
Desk light LIBRA
Desk light LIBRA
Desk light LIBRA

    Desk light LIBRA

    4.8 out of 5 stars4.8(5 reviews)
    • Wireless charging
    • Color temperature setting
    • Built-in dimmer

      Practical desk lamp in a tasteful design with wireless QI charging for mobile phones. The lamp is perfect for different types of work at a desk, as the color temperature setting allows the light to be set in three different modes - Warm white, cool white and normal.
    Specification
      • Height:365 mm
      • Max. wattage:10 W
      • Lumen:800 Lm
      • Colour:Black
      • Weight:0.7 kg
    Technical specification
    • Unique ref.Desk-light-LIBRA
    • Product familyOffice and conference
    • Product groupLightning
    • TypeObject (single object)
    • Date of publishing2023-04-28
    • Edition number1
    • Height (mm)365
    Related
    • Material mainPlastic
    • Weight Net (Kg)0.7
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurniture
    • ETIM CodeEG000028
    • ETIM NameLamps
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit