Publish your products
Gander Bar chair 790mm
Gander Bar chair 790mm
Gander Bar chair 790mm
Gander Bar chair 790mm

    Gander Bar chair 790mm

    3.6 out of 5 stars3.6(7 reviews)
    • Trendy monochrome chair
    • Available in several options
    • Own design

    A comfortable bar chair with an innovative design. With its timeless, Scandinavian and monochrome design, the chair will suit cafés, breakrooms and meeting rooms. It is an adaptable chair that is easy to match with other furniture. The chair is stackable.

      Specification
      • Seat height:790 mm

        Seat depth:390 mm

        Seat width:380 mm

        Composition:100% Polyester

        Durability:75000 Md

        Seat material:Fabric

        Stand material:Steel

        Legs:Skid base

        Stackable:Yes

        Weight:7,5 kg

      Technical specification
      • Unique ref.Gander-Bar-Chair-790
      • Product familyLunch and conference
      • Product groupChairs
      • TypeObject (single object)
      • Date of publishing2021-08-09
      • Edition number1
      • Height (mm)790
      • Width (mm)380
      • Depth (mm)390
      Related
      • Material mainWood
      • Material secondarySteel
      • Weight Net (Kg)7.5
      Classification
      • BIMobject CategoryFurniture - Chairs, Stools & Benches
      • IFC classificationFurniture
      • Uniclass 2015 CodePr_40_50_12
      • Uniclass 2015 DescriptionChairs, seats and benches

      Region availability

      Europe
      Åland Islands
      Albania
      Andorra
      Austria
      Belarus
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Faroe Islands
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Russia
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit