Publish your products
High-sided armchair STILL
High-sided armchair STILL
High-sided armchair STILL
High-sided armchair STILL
High-sided armchair STILL
High-sided armchair STILL
    Archived

    High-sided armchair STILL

    • High sides
    • Noise-cancelling effect
    • Removable fabric upholstery

      Modern lounge chair with high sides and removable upholstery on the seat cushions and frame. Ideal for relaxing, taking phone calls and holding meetings as it absorbs noise and provides privacy.
    Specification
      • Seat height:430 mm
      • Seat depth:480 mm
      • Seat width:660 mm
      • Height:1400 mm
      • Width:760 mm
      • Depth:800 mm
      • Material:Fabric
      • Composition:100% Polyester
      • Durability:40000 Md
      • Weight:40 kg
    Technical specification
    • Unique ref.High-sided-armchair-STILL
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2021-11-15
    • Edition number1
    • Height (mm)1400
    • Width (mm)760
    • Depth (mm)800
    Related
    • Material mainFabric
    • Weight Net (Kg)40
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit