Publish your products
Scene module TOGETHER 800x800x400mm
Scene module TOGETHER 800x800x400mm

    Scene module TOGETHER 800x800x400mm

    • Natural gathering place for various meetings
    • Funcional and buildable to infinity
    • Enables variation of physical position

      Gradäng module that allows you to build a unique gradäng in an infinite number och ways. Combine different modules to create a creative meeting place for student and staff. Fits just as well in an office environment as open spaces and living rooms at the school.
    Specification
    • Lenght: 800mm

      Height: 400mm

      Width: 800mm

      Material: High pressure laminate

      Weight: 18kg

    Technical specification
    • Unique ref.Scene-module-TOGETHER-800x800x400mm
    • Product familySchool & Education
    • Product groupSchool Accessories
    • TypeObject (single object)
    • Date of publishing2022-06-03
    • Edition number1
    • Height (mm)400
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainWood
    • Weight Net (Kg)18
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurniture
    • Uniclass 2015 CodeSL_40_60_52
    • Uniclass 2015 DescriptionMobile stages
    • OmniClass Number23-21 25 11 17 11
    • OmniClass TitlePortable Stages

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit