Publish your products
Storage unit QBUS, lockable cabinet + 4 open comps + 4 dwrs, base frame, handles, 1636x2000x420 mm
Storage unit QBUS, lockable cabinet + 4 open comps + 4 dwrs, base frame, handles, 1636x2000x420 mm
Storage unit QBUS, lockable cabinet + 4 open comps + 4 dwrs, base frame, handles, 1636x2000x420 mm
Storage unit QBUS, lockable cabinet + 4 open comps + 4 dwrs, base frame, handles, 1636x2000x420 mm

    Storage unit QBUS, lockable cabinet + 4 open comps + 4 dwrs, base frame, handles, 1636x2000x420 mm

    • Provides flexible and versatile storage
    • Lockable sliding doors for safe storage
    • Part of the QBUS range

    Space-efficient storage furniture designed by AJ Products. Combine it with other units in the QBUS range and get a uniform storage solution. The furniture set features cabinet and shelving unit and is suitable for offices, reception areas and conference rooms.

    Specification
    • The adaptable QBUS storage range makes it easy to create an organised workplace!
      This practical furniture combination provides plenty of storage options with its cabinets and shelves. The tall cabinet unit is fitted with lockable sliding doors for space-saving opening and closing.

      This storage cabinet is perfect for storing binders, newspapers, office supplies or personal belongings. It is suitable for a variety of different areas in the workplace, providing clean storage and acting as a partition.

      Made of laminate, a durable and easy-care material. The laminate is available in several different colours. Base frames, handles and locks for the furniture are included.

      Because the handles for the sliding doors are recessed, they save space, which is highly beneficial in small spaces, for example in a copy room or corridor. The door handles have a neat, easy-to-grip design.

      The handles are made of powder-coated steel. The powder-coating gives a hard and durable surface, which is perfect for furniture used every day.

      Need more storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy for you to add more storage if required. All to ensure you have an efficient workday!

    Technical specification
    • Unique ref.Storage-unit-QBUS-lockable-cabinet-4-open-comps-4-dwrs-base-frame-handles-1636x2000x420-mm
    • Product familyOffice and conference
    • Product groupQbus
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (mm)1636
    • Width (mm)2000
    • Depth (mm)420
    Related
    • Material mainLaminate
    • Weight Net (Kg)139.6
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurniture
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 DescriptionOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit