Publish your products
Wall shelving SHAPE with metal shelves 1237x805x300mm
Wall shelving SHAPE with metal shelves 1237x805x300mm
Wall shelving SHAPE with metal shelves 1237x805x300mm
Wall shelving SHAPE with metal shelves 1237x805x300mm
Wall shelving SHAPE with metal shelves 1237x805x300mm

    Wall shelving SHAPE with metal shelves 1237x805x300mm

    • Can be extended
    • Space saving
    • Adjustable shelves

      Shelving system with a modern design to be mounted on a wall for space-saving storage. Supplied complete with adjustable shelves
    Specification
      • Height:1237 mm
      • Width:805 mm
      • Depth:300 mm
      • Material:Sheet steel
      • Shelf material:Sheet steel
      • Number of shelf:3
      • Section:Basic
      • Shelf load capacity:55 kg
      • Section load capacity:150 kg
      • Weight:25 kg
      • Assembly:Delivered unassembled
      • Quality- & eco-labelling:Nordic Swan Ecolabel 3031 0083
    Technical specification
    • Unique ref.Wall-shelving-SHAPE-with-metal-shelves-1237x805x300mm
    • Product familySchool & Education
    • Product groupCloakroom
    • TypeObject (single object)
    • Date of publishing2021-12-20
    • Edition number1
    • Height (mm)1237
    • Width (mm)805
    • Depth (mm)300
    Related
    • Material mainMetal
    • Weight Net (Kg)25
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit