Publish your products
Wooden clothes locker CRUISE 3x2 doors 1935x960x555mm
Archived

Wooden clothes locker CRUISE 3x2 doors 1935x960x555mm

  • Wood-laminate finish
  • Clothes rail included
  • Saves space

    Triple-module clothes locker. Each section has two vertical compartments. Each compartment can be fitted with a clothes rail or shelf (both supplied). The doors have cylinder locks.
Specification
    • Height:1935 mm
    • Width:960 mm
    • Depth:555 mm
    • Number of sections:3
    • Number of doors:6
    • Door colour:White
    • Frame colour:White
    • Material:Laminate
    • Base:Skirting base
    • Top:Flat
    • Lock type:Key lock
    • Weight:107.7 kg
    • Assembly:Assembled
Technical specification
  • Unique ref.Wooden-clothes-locker-CRUISE-3x2-doors-1935x960x555mm
  • Product familyOffice and conference
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2022-08-31
  • Edition number1
  • Height (mm)1935
  • Width (mm)960
  • Depth (mm)555
Related
  • Material mainWood
  • Weight Net (Kg)107.7
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 DescriptionLockers
  • CSI MasterFormat 2014 Code10 51 00
  • CSI MasterFormat 2014 TitleLockers
  • OmniClass Number23-19 13 00
  • OmniClass TitleLockers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit