Publish your products
Worktable CARGO 1600x750mm with top shelf + 2 bin hanging rails

Worktable CARGO 1600x750mm with top shelf + 2 bin hanging rails

  • For streamlined work
  • Smart storage
  • With shelf and hanging rails

    Robust packing table fitted with 2 rails for hanging plastic parts bins (not included) and a top shelf with 6 shelf dividers. Manually adjustable frame. Supplement the worktable with a range of accessories (sold separately).
Specification
  • Worktable CARGO, 1600x750 mm, white laminate top, grey frameLength: 1600 mmWidth: 750 mmThickness table surface: 26 mmMinimum height: 720 mmMaximum height: 900 mmTable surface: RectangularStand: Manually adjustableTable surface colour: WhiteTable surface material: High-pressure laminateStand colour: Dark greyStand colour code: NCS S7502-BStand material: SteelLoad capacity: 400 kgWeight: 41.1 k

    Top shelf CARGO
    , 1600x300 mm, including 6 dividers, greyLength: 1600 mmWidth: 300 mmThickness: 26 mmShelf colour: GreyShelf material: High-pressure laminateStand colour: Dark greyStand colour code: NCS S7502-BStand material: SteelWeight: 19.15 kg

    Hanging rail for bins CARGO
    , L 1600 mm, 2-packLength: 1600 mmColour: Dark greyColour code: NCS S7502-BMaterial: Sheet steelNumber of pieces in pack: 2Weight: 8 kg

Technical specification
  • Unique ref.Worktable-CARGO-1600x750mm-with-top-shelf-2-bin-hanging-rails
  • Product familyChanging room
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2023-08-29
  • Edition number1
  • Height (mm)720
  • Width (mm)1600
  • Depth (mm)750
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)68.25
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit