Publish your products
XL lockable sliding door cabinet MODULUS 1200x1200x400
Archived

XL lockable sliding door cabinet MODULUS 1200x1200x400

  • Space saving
  • Durable laminate
  • Sliding doors

    Extra spacious storage cabinet in the MODULUS range with sliding doors for space-saving storage. The cabinet has a central partition. Add base frame and inserts.
Specification
    • Height:1200 mm
    • Width:1200 mm
    • Depth:400 mm
    • Width, internal:575 mm
    • Depth, internal:320 mm
    • Material:Laminate
    • Material specification:Kronospan - U 0190 BS Black
    • Frame colour:Black
    • Door:Sliding door
    • Number of shelves:2
    • Lock type:Without lock
    • Shelf load capacity:25 kg
    • Weight:65 kg
    • Assembly:Assembled
    • Testing:EN 14073-2:2004, EN 16121:2013
Technical specification
  • Unique ref.XL-lockable-sliding-door-cabinet-MODULUS-1200x1200x400
  • Product familyOffice and conference
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2022-09-14
  • Edition number1
  • Height (mm)1200
  • Width (mm)1200
  • Depth (mm)400
Related
  • Material mainWood
  • Weight Net (Kg)65
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit