Publish your products
Indoor Adjustable Sign and Picture Light
Indoor Adjustable Sign and Picture Light
Indoor Adjustable Sign and Picture Light
Indoor Adjustable Sign and Picture Light
Indoor Adjustable Sign and Picture Light

    Indoor Adjustable Sign and Picture Light

    Alcon Lighting’s 11703 indoor adjustable sign and picture light provides precise, evenly distributed illumination for art lighting, sign lighting and picture lighting in commercial or residential interiors. The specification-grade wall-mounted light features a durable extruded aluminum housing with a frosted lens and 360° swivel rotation for directional aiming. Offering 90+ CRI for accurate color rendering, the fixture is available in multiple lengths and arm sizes to accommodate a range of displays. Linkable for continuous runs with power feed every 24 feet, the LED wall light operates at 24V with remote driver options including 120-277V TRIAC, ELV, MLV and 0-10V dimming. Assembled in the USA, this architectural wall light combines performance, versatility and reliability for galleries, signage and interior wall-mounted lighting applications.

    Specification
    • Construction: Extruded aluminum

      Finish: Brushed aluminum, black, white

      Lens: Frosted

      Arm lengths: 6", 12", 18", 24"

      Canopy: 2" or 5"

      Swivel: 360° rotation for directional light aiming

      Voltage: 24V LED Fixture

      CRI: 90+

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K, 5000K

      Driver: 120-277V TRIAC, ELV, MLV (100%-1%), 0-10V (100%-10%)

      Max continuous run: Power feed every 24-ft. run

      Life: 50,000 hours

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: ETL Listed, Assembled in the USA, IP20 for Dry location

    Technical specification
    • Unique ref.11703-sign-art-light
    • Product familyIndoor Lighting
    • Product groupWall Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States