Publish your products
Wet Location Clean Room LED Troffer Light
Wet Location Clean Room LED Troffer Light
Wet Location Clean Room LED Troffer Light
Wet Location Clean Room LED Troffer Light
Wet Location Clean Room LED Troffer Light
Wet Location Clean Room LED Troffer Light
Wet Location Clean Room LED Troffer Light

    Wet Location Clean Room LED Troffer Light

    Alcon Lighting’s 14081 clean room LED troffer delivers IP65 and IC-rated performance for wet locations and ISO 5 (Class 100) cleanrooms. The gasketed housing and sealed door frame prevent contamination, making it ideal for healthcare, labs, kitchens, restrooms, locker rooms, recreational centers and correctional facilities. Available in 1'x4', 2'x2' and 2'x4' sizes, the specification-grade troffer provides 2,000 to 25,000 lumens with static color temperatures from 2700K to 5000K. Options include 90+ CRI, antimicrobial paint and 14W emergency battery backup. The troffer supports 0–10V dimming to 1% and complies with NSF (Food Safe) and the Buy American Act.
    Specification
    • Construction: 20-gauge cold-rolled steel; closed-cell gasket provides a sealed, contamination-resistant enclosure

      Finish: Standard white TGIC powder coat finish, with optional antimicrobial paint

      Mounting: Recessed – drywall or grid

      Lens: Frosted or inverted prismatic acrylic

      Voltage: 120-277V

      Lumens: 4000 lm, 7000 lm, 11000 lm, 12000 lm, 13000 lm, 15000 lm, 16000 lm, 20000 lm, 25000 lm

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K, 5000K

      Driver: 0-10V

      CRI: 80+

      Optional features: 14W emergency battery backup, antimicrobial white finish

      Operating temperature: -22° to 122°F

      Life: 100,000 Hrs. LM79, LM80 and TM21 compliant

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: Approved to CSA and ETL standards, Food Safe, NSF Listed, IP65 rating, ISO 5 certified, TAA, BAA, BABA, Made in USA, IC-rated

    Technical specification
    • Unique ref.14081-clean-room-troffer
    • Product familyIndoor Lighting
    • Product groupRecessed Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Medical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States