Publish your products
Slim LED Cove Light
Slim LED Cove Light
Slim LED Cove Light
Slim LED Cove Light
Slim LED Cove Light
Slim LED Cove Light
Slim LED Cove Light
Slim LED Cove Light

    Slim LED Cove Light

    Alcon Lighting’s 15255 slim LED cove light delivers versatile perimeter wall lighting for indoor and outdoor applications. The low-profile anodized aluminum housing, available in black, silver or custom RAL finishes, mounts flush to surface corners for continuous runs. A frosted lens provides smooth distribution with a wide 160° beam spread and 95+ CRI. The series includes static white models delivering 500 lumens per foot indoors (IP54) and 250 lumens per foot outdoors (IP65), as well as RGBW color-changing models with full-spectrum RGB lighting controlled via RF remote, DMX wall interface or Bluetooth app. Compatible with TRIAC, ELV, MLV and 0-10V dimming, this Title 24-compliant cove lighting system suits commercial, hospitality, residential and exterior environments.
    Specification
    • Construction: Anodized aluminum

      Mounting: Installs on surface/corners

      Finish: Silver, black, white, and custom RAL finishes

      Lens: Frosted

      Voltage: 24V LED fixture, 120-277V driver required for every 24' run

      Driver: 4in1series compatible with 0-10V, TRIAC (forward-phase), ELV (reverse-phase)

      Beam spread: 160°

      Indoor: IP54 | 500 lm/ft | 5.5W/ft

      Outdoor: IP65 | 250 lm/ft | 3.0W/ft

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K, 5000K

      Operating temperature: -40°F (-40°C) to 140°F (60°C)

      CRI: 95+

      Life: 50,000 hours

      Warranty: 5 years carefree for parts & components.(labor not included)

      Listings: UL listed, Title 24/JA8, Indoor (IP54) or outdoor (IP65), Buy American Act Compliant, Assembled in the USA

    Technical specification
    • Unique ref.15255-cove-light
    • Product familyIndoor Lighting
    • Product groupCove Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States