Publish your products
In-Ground LED Well Light
In-Ground LED Well Light
In-Ground LED Well Light
In-Ground LED Well Light
In-Ground LED Well Light
In-Ground LED Well Light
In-Ground LED Well Light
In-Ground LED Well Light
In-Ground LED Well Light

    In-Ground LED Well Light

    Alcon Lighting’s 9150 in-ground LED well light provides efficient, high-quality illumination for pathways, driveways and outdoor spaces. Designed with one, two or four directional 90º beam markers, the well light enhances visibility and safety in residential and commercial landscapes. The cast brass housing and faceplate with heat dissipative holes pair with a tempered glass lens and silicone-sealed gasket for protection against moisture, insects and debris. Operating at 12V and 5W, the landscape light delivers 500 lumens with 80+ CRI at a static color temperature of 2700K, 3000K, 4000K or 5000K. The fixture supports in-ground direct burial or concrete encasement installation for lasting outdoor performance.
    Specification
    • Dimensions: W 3-3/8" x H 6-7/8"

      Finish: Cast brass

      Faceplate: Cast brass with heat dissipative holes

      Lens: Clear and heat-resistant flat glass

      Gasket: Weather-tight protection

      Wiring: Pre-wired with a 3' burial cable

      Mounting: In-ground direct burial or concrete encasement

      Marker design: Single 90º, dual 90º, dual 180º, 360º

      Voltage: 12V

      Wattage: 5W

      Color temperature (CCT): 2700K, 3000K, 4000K, 5000K

      Lumens: 500 lm

      CRI: 80+

      Life: 50,000 Hrs

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: cETLus Listed, Wet Location

    Technical specification
    • Unique ref.9150-well-light
    • Product familyOutdoor Lighting
    • Product groupLandscape Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States