Publish your products
Escalgres rojo 30 x 30 cm
Escalgres rojo 30 x 30 cm

    Escalgres rojo 30 x 30 cm

    Los acabados definen la calidad en la terminación de los espacios, contamos con el portafolio mas completo de piezas especiales de Gres para cubrir las necesidades específicas de cada espacio: remates, perfiles, esquinas, angulos rectos, pasos de escalera, etc.

    Technical specification
    • Unique ref.225000399
    • Product familyQuarry special pieces
    • Product groupStair Tread 300x300
    • TypeObject (single object)
    • Date of publishing2023-01-26
    • Edition number1
    • Height (mm)300
    • Width (mm)300
    • Depth (mm)12
    Related
    • Material mainFireclay
    • Material secondaryOther
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Tiles

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit