Publish your products
Baldosa terrazo perlato crema 30 x 30 cm
Baldosa terrazo perlato crema 30 x 30 cm

    Baldosa terrazo perlato crema 30 x 30 cm

    Nuestras clásicas Baldosas de Terrazo, resistenten ante las condiciones de tráfico pesado mas exigentes y son suceptibles de ser pulidas y restauradas en su totalidad a través del uso y el tiempo.
    Technical specification
    • Unique ref.225017439
    • Product familyTerrazo
    • Product groupTerrazo
    • TypeObject (single object)
    • Date of publishing2020-07-14
    • Edition number1
    • Height (mm)300
    • Width (mm)300
    • Depth (mm)28
    Related
    • Material mainCementitious
    • Material secondaryCementitious
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryFlooring - Tiles

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit