Publish your products
WireLoop HD
WireLoop HD

    WireLoop HD

    Alpine SnowGuards’ best-selling Wire Loop HD snow guards are an excellent snow retention option for new synthetic slate and shake roofs. They have a larger profile than the historic copper wire loops and are fabricated from galvanized steel, achieving stronger testing values. Extensively performance tested on synthetic slate at Alpine's in-house facility.

    Roof Types

    • New Synthetic Slate
    • New Synthetic Shake

    Finishes

    • Matte Black
    • Mill Finish
    • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

    Features/Advantages

    • 45lb Steel Wire Electroplate Galvanized
    • Single eyelet attachment point
    • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
    • Powder-coated matte black for aesthetic appeal.
    • Overall height is 2 3/8"
    • Overall length 6 1/2"
    • Loop design allows for use of appropriate mechanical fastener

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

    For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

    Technical specification
    • Unique ref.WireLoop_HD
    • Product familySnow Guards
    • Product groupPad-Style Snow Guards
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    • Height (inches)2.37
    • Width (inches)2.37
    • Depth (inches)6.5
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit