This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Press fittings for A/C and refrigeration, Coupling F/F, cu

Unique ref.: Kylpresskopplingar_Dubbelmuff_cu
Brand: Altech
Product family: Press Fittings
Product group: AC and refrigeration
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (1)
This product is only available for the Swedish market.

Altech Press fittings for air conditioning and refrigeration applications. Made of copper, UNS C12200 with a purity of at least 99.9 %. O-ring in HNBR. The fittings are pressed with MaxiPro Pressjaws together with press tools NOVIPro Compact, NOVIPro Compact TT, Romax Compact and Romax Compact TT.

Pipe standard: The press fittings can be used for both hard, half hard and annealed copper pipes made according to standard EN 12735-1 or ASTM-B280.

Maximum working pressure: 48 bar, 4 800 kPa, 800 psig

Operating Temperature: -40 oC to 121 oC

This product is only available for the Swedish market.

Approvals and standards:
UL 207
UL 109-7 Pull test
UL 109-8 Vibration test
UL 1963-79 Tests of gaskets and seals used in refrigerant systems
ISO 5149-2, EN 378-2
EN 14276-2 Type burst proof test
EN 16084 Tightness test
ISO 14903, EN 16084 Tightness test
ISO 14903, EN 16084 Temperature, pressure, cycling and vibration test
SO 14903, EN 16084 Freeze/thaw test
ASTM G85 Salt spray (fog) test


Material main: Copper
Material secondary: Rubber
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Plumbing - Joints
IFC classification: Pipe Fitting
UNSPSC name: Plumbing connectors
UNSPSC code: 40141720
Uniclass 1.4 Code: L73121
Uniclass 1.4 Description: Pipes and fittings
Uniclass 2.0 Code: PR-62-64
Uniclass 2.0 Description: Pipe Fittings
Uniclass 2015 Code: Ac_10_40_63
Uniclass 2015 Description: Pipe fitting
OmniClass Number: 23-27 43 15
OmniClass Title: Pipe Expansion Joints
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Plumbing - Joints

Name Value
Angle 0 deg
Bend Radius 0 mm
Material Copper

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Copper

RSK Databasen

RSK Databasen

RSK Databasen

Name Value
RSK Number 1182892 — 1182899

BIMobject®