Publish your products
Altro Lavencia LVT Flooring
Altro Lavencia LVT Flooring
Altro Lavencia LVT Flooring
Altro Lavencia LVT Flooring
Altro Lavencia LVT Flooring
Altro Lavencia LVT Flooring
Altro Lavencia LVT Flooring
Altro Lavencia LVT Flooring
    Altro

    Altro Lavencia LVT Flooring

    Attractive looks and lasting durability are not the only traits that make Altro Lavencia the premier LVT for commercial applications — Altro Lavencia is now proudly manufactured in the USA!

    Available in updated films ranging from classic wood tones, coordinating stones, brights and even modern organic looks, Altro Lavencia is a stylish, low-maintenance option for a host of application areas.

    Peak beauty and performance will last through its lifetime, even in areas with consistently heavy traffic, thanks to the commercial grade UV-cured ceramic reinforced urethane finish and 28 mil wear layer.

    Get in contact with Altro

    Specification
    • Key benefits

      • 3mm thick, 28 mil wear layer
      • Three sizes
        • 6” x 48” standard plank
        • 9.25” x 59.25” long plank
        • 12” x 24” tile
      • UV-cured, ceramic reinforced finish
      • Glue-down installation
      • Resists up to 2000psi of indentation
      • Easy-to-clean, no finish required
      • Square-edge construction - means no bevel for dirt to hide in
      • FloorScore Certified
      • Ortho-phthalate-free 
      • Made in the USA
      • Stocked throughout the USA + Canada
      • Custom capabilities available
    Technical specification
    • Unique ref.Altro-Lavencia-LVT
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit