Publish your products
DXF-TX-MMD DXLink™ Multi-Format Multimode Fiber Transmitter, Duplex
AMX

DXF-TX-MMD DXLink™ Multi-Format Multimode Fiber Transmitter, Duplex

OVERVIEW
The DXLink Multi-Format Fiber Transmitter sends analog and digital audio and video signals including HDMI with HDCP up to 300 meters over multimode fiber. Use the DXLink Fiber Transmitter in conjunction with the Enova DGX 8, 16, 32 or 64 to transmit clear, uncompressed video at the fastest data rate in the industry - 10 Gbps. The DXF-TX-MMD also sends and receives control commands from the Enova DGX Digital Media Switcher with integrated NetLinx providing a total control and distribution solution to all end points.

COMMON APPLICATIONS
The ideal entry-point for any source designed into an Enova DGX integrated system that requires the distance capabilities and inherent security of fiber - or both; including campus-wide distribution of sources that are shared between classrooms, secure military applications, casinos, arenas and museums. Directly connect video sources such as PCs using the HD-15 multi-format input connection or HDMI input and easily include audio on the same fiber cable by using the stereo or digital audio connection.

FEATURES

  • HDCP Compliance Over Fiber - Transmit HDCP compliant video including HDMI up to 300 m
  • Industry Leading Data Rate - DXLink is leading the way with an optical transport rate of 10 Gbps
  • Secure and Isolated - Fiber inherently provides extra security and electrical isolation making it the transport method of choice for many mission-critical secure environments
  • InstaGate Pro® Technology - Easily integrate HDCP into system designs and enjoy hassle free matrix switching to all compliant displays, no tools, no delays and no key constraints - it just works
  • Native NetLinx® Control Everywhere - Control connected source devices using the built-in IR and RS-232 ports
  • Field Serviceable Fiber Modules - Easily remove and replace SFP modules in the field
  • Multi-Format Analog Port and HDMI Port - Supports legacy analog signals - RGBHV, Component, S-Video, and Composite, and digital HDMI/HDCP, DisplayPort and DVI signals
  • Ethernet Connectivity - Provides ICSLan Ethernet support at the Transmitter - add Ethernet connectivity to a Touch Panel, plug in a WAP or stream IP audio/video to a Ethernet enabled source device

Keywords: Harman

Technical specification
  • Unique ref.amx-00133
  • Product familyElectronics
  • Product groupCable Transmission and Reception Control Equipment
  • TypeObject (single object)
  • Date of publishing2016-09-16
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit