This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

SC-TC-D N-Series Touchscreen Controller

Unique ref.: amx-00183
Brand: AMX
Product family: Electrical
Product group: General Purpose Controls
Date of publishing: 2016-09-16
Edition number: 1
Type: Object (single object)
Download (7)

OVERVIEW
Wall Controllers are stand-alone, dual-gang IP controllers that send commands to multiple IP clients with the push of a button. N-Series Controllers have nine programmable tactile buttons with a 240 x 320 display. Programming is done individually through the built-in web-server or collectively to multiple units using N-Command Control Appliances. Multi-page custom graphics can be created using Panel Builder software, stored internally, and launched at start-up or at the push of a button. The SC-TC-D comes with a capacitive touch display and built-in WiFi and Bluetooth for expanding control to mobile devices.

FEATURES

  • Cost Effective - Low cost of installation
  • Multiple Commands - Sent to multiple TCP/IP clients
  • PoE - Robust Power over Ethernet (PoE) reliability and redundancy
  • Energy Efficient - Standard PoE consumption
  • EU Compliance - Supports both US and European wiring standards

Keywords: Harman


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electrical - Controls
IFC classification: Electric Distribution
This product is available in:
North America
  • United States

BIMobject®