Unique ref.: | amx-00188 |
---|---|
Brand: | AMX |
Product family: | Electrical |
Product group: | General Purpose Controls |
Date of publishing: | 2016-10-18 |
Edition number: | 1 |
Type: | Object (single object) |
OVERVIEW
The MSA-MMK2-10 Multi Mount Kit is designed to mount the 10.1” Modero S Wall Mount Touch Panel or AMX RoomBook Scheduling Touch Panel to any smooth surface without drilling or cutting – enhance the beauty and functionality of glass, marble and stone architecture with the sleek style of a Modero S control interface. MSA-MMK-10 is compatible with MSD-1001 (FG2265-01). MSA-MMK2-10 is compatible with MSD-1001-L2 (FG2265-31) and RMBK-1001 (FG2265-40).
Keywords: Harman
Product url: | http://www.amx.com/products/MSA-MMK-10.asp |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-nz/amx/product/amx-00188
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electrical - Controls |
---|---|
IFC classification: | Electric Distribution |
Uniclass 2.0 Code: | PR-35-86-88 |
Uniclass 2.0 Description: | Touch Panels |
Uniclass 2015 Code: | Pr_40_30_86_88 |
Uniclass 2015 Description: | Touch panels |
NBS Reference Code: | 35-86-88 |
NBS Reference Description: | Touch Panels |
BIMobject®