Publish your products
Walnut wood and chrome steel coffee table
Walnut wood and chrome steel coffee table
Walnut wood and chrome steel coffee table
Walnut wood and chrome steel coffee table
Walnut wood and chrome steel coffee table
Walnut wood and chrome steel coffee table
Walnut wood and chrome steel coffee table
Walnut wood and chrome steel coffee table
Walnut wood and chrome steel coffee table
    Archived

    Walnut wood and chrome steel coffee table

    Rectangular walnut coffee table model 2026 Angel Cerdá S.L. Modern design coffee table with fixed top in natural walnut veneer 0.5mm thick. The touch of modernity is provided by its original structure of 22 micron chromed stainless steel legs. An original, versatile and functional design that will become the key piece in your living room. • STYLE: This walnut wood coffee table will become the star of your living room. • MULTIESTANCE: Its versatile design allows it to fit into any space in your home. • QUALITY: All our coffee tables are made with the highest quality materials, being a guarantee of durable and functional furniture. • DECORATION AND COMFORT: This original coffee table in walnut wood and steel will create a feeling of spaciousness and modernity in your living room. • DIMENSIONS: Due to its dimensions, this modern design coffee table will be the ideal piece to dress your living room, being also a practical element for your home.
    Specification
    • Natural walnut wood veneer, Chrome stainless steel.
    Technical specification
    • Unique ref.2026-mesa-centro-moderna-nogal-acero-cromado-side-table-angel-cerda
    • Product familyFurniture
    • Product groupSidetable
    • TypeObject (single object)
    • Date of publishing2021-05-10
    • Edition number1
    • Height (mm)310
    • Width (mm)1230
    • Depth (mm)630
    Related
    • Material mainWalnut
    • Material secondaryStainless steel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)18
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit