Publish your products
AprilAire 8145 Fresh Air Ventilator
AprilAire 8145 Fresh Air Ventilator
    AprilAire

    AprilAire 8145 Fresh Air Ventilator

    The AprilAire 8145 Fresh Air Ventilator delivers the right amount of outdoor air for today’s tightly built homes. Designed with snap-in mounting brackets, it installs quickly and easily, saving time and effort.

    This ENERGY STAR®-certified unit intelligently adjusts ventilation based on outdoor temperature, helping homeowners optimize energy use while maintaining comfort. Its slim, lightweight polycarbonate construction makes it durable and easy to install in confined spaces such as attics and closets.

    Beyond energy efficiency, the 8145 enhances indoor air quality by diluting allergens, chemicals, viruses, and bacteria while exhausting stale air and promoting healthy air circulation. Its integrated control system ensures continuous performance by compensating for missed ventilation cycles during temperature lockouts, delivering fresh air when conditions are favorable.

    Key features include:

    • Integrated powered damper
    • Replaceable MERV 6 filter, with optional upgrade to MERV 13 (sold separately)

    The 8145 meets multiple industry standards, including ASHRAE 62.2, ENERGY STAR® Certified Homes, and EPA Indoor airPLUS, ensuring compliance and reliability.

    From AprilAire, a leader in residential Indoor Air Quality solutions, the 8145 Fresh Air Ventilator is proudly designed and assembled in the USA with U.S. and global components.

    Specification
    • Overall Dimensions: 12.25" W × 11.75" H × 23.4" L

      Weight: 15 lbs

      Inlet Collar: 6" round

      Outlet Collar: 6" oval

      Ventilation Setting: Off, 6–60 min/hr

      Code/Comfort Operation: Yes

      Ambient Temperature: 0°F–140°F

      Outdoor Temperature Limits:

      • Low: -10°F–40°F
      • High: 85°F–105°F

      Indoor RH Limits:

      • Low: 10%–30%
      • High: 45%–70%

      Voltage: 115VAC, 1 phase, 60 Hz

      Power: Includes 6' power cord

      Ducting: 6" dia. flexible insulated duct

      Warranty: 5 years

      ETL: Tested to UL Standard 705

      Use Limitation: Not for outdoor use

    Technical specification
    • Unique ref.aprilaire-8145-fresh-air-ventilator
    • Product familyFresh Air Ventilation
    • Product groupAir Ventilators
    • TypeObject (single object)
    • Date of publishing2025-11-07
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code33 81 33
    • CSI MasterFormat 2014 TitleCommunications Blowers, Fans, and Ventilation
    • OmniClass Number23-33 49 25 15
    • OmniClass TitleSupply Air Ventilation Registers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States