Publish your products
Mineral Wool Insulated Panel Pflaum® FO
Mineral Wool Insulated Panel Pflaum® FO
Mineral Wool Insulated Panel Pflaum® FO
    Archived

    Mineral Wool Insulated Panel Pflaum® FO

    Pflaum® FO is a wall cladding Insulated composite panel architectural made of mineral woolcore between prepainted steel with visible fixing Several finishings such as ribbed : Liss (FO-0), Microline (FO-010), or Micro-ve (FO-LD2 or FO-MD or FO-VD) Thicknesses from 70 mm up to 200 mm according to requested thermal performances, Standard width 1000 mm , on request 600mm, 915mm, 1100mm or 1200 mm Colors and materials to be choosen in Colorissime® according to the environment Density 140 ou 100 kg/m³ Suitable for horizontal or vertical installation with span up to 6,5 ml
    Technical specification
    • Unique ref.pflaum-fo
    • Product familySandwich panel/ Panneau sandwich
    • Product groupFlamstyl® V
    • TypeObject (single object)
    • Date of publishing2017-02-13
    • Edition number4
    Related
    • Material mainSteel
    • Material secondaryMineral wool
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationBuilding Element
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_20_10_60_84
    • Uniclass 2015 DescriptionStructural insulated panel systems
    • CSI MasterFormat 2014 Code07 42 13.19
    • CSI MasterFormat 2014 TitleInsulated Metal Wall Panels
    • OmniClass Number23-13 35 21 19
    • OmniClass TitleStructural Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit