Publish your products
CPS 20 ID - Polyurethane based Car Park Protection system for Internal Decks

CPS 20 ID - Polyurethane based Car Park Protection system for Internal Decks

CPS 20 ID is a tough, durable, polyurethane car pack protection system providing a seamless, wear resistant, profiled surface to intermediate decks of multi-story car parks. CPS 20 ID is available in various colours, providing aesthetics and demarcation of different areas.

COLOURS
Available in a range of colours

FEATURES
• Seamless
• Anti skid
• Hard wearing: extremely durable and abrasion resistant with low maintenance cost
• Resistant to a general and vehicle related chemicals spillages
• Supplied in pre-measured packs for ease of mixing and consistency at site
• Aesthetically attractive

Ardex Endura

Specification
  • Compressive Strength:
    After 1 day: >8 N/Sqmm
    After 3 days: >13 N/Sqmm
    After 7 days: >20 N/Sqmm
    Tensile Strength @ 7 days: >7 N/Sqmm
    Water Absorption: 0.05%

    Ardex Endura

Technical specification
  • Unique ref.cps-20-id
  • Product familyFlooring Solutions
  • Product groupPOLYURETHANE COATINGS & SCREEDS
  • TypeObject (single object)
  • Date of publishing2019-08-24
  • Edition number2
Related
  • Material mainPolyurethane
  • Designed inIndia
  • Manufactured inIndia
Classification
  • BIMobject CategoryBuilding Materials - Concrete
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitleFinishes
  • OmniClass Number23-15 00 00
  • OmniClass TitleInterior and Finish Products
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Asia
India
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit